For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR MINI VA IG AG - Mini ball valves, stainless steel, female / male thread
Bill of material
K-07302014
DES
Identifier
K-07302014
V
Valves
G
Thread
G 3/8
DN
7 mm
L
42 mm
A
22.8 mm
B
26.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.